Three Dimensional (3D) View
View Large Image

CLM-22019-TIP  •  Tapered Index Plungers (Rotary Cam, Flange Mount)

Spring-Loaded Devices

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberPLUNGER
DIA
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
D
(mm)
E
(mm)
H
(mm)
J
(mm)
L
(mm)
M
DIA
(mm)
N
DIA
(mm)
CLM-22019-TIP122020.046 / 20.038 (Ground)3528.57682.453425

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model