Clamping Force of Standard Clamp Straps



INCH

 Stud Size  Recommended Torque* (ft-lbs) Clamping Force (lbs)  Tensile Force in Stud (lbs) 
 #10-32  2  300  600
 1/4-20  4  500  1000
 5/16-18  9  900  1800
 3/8-16  16  1300  2600
 1/2-13  38  2300  4600
 5/8-11  77  3700  7400
 3/4-10  138  5500  11000
 7/8-9  222  7600  15200
 1-8  333  10000  20000

 

METRIC

 Stud Size  Recommended Torque* (ft-lbs) Clamping Force (lbs)  Tensile Force in Stud (lbs) 
 M6  4  500  1000
 M8  9  900  1800
 M10  20  1500  3000
 M12  35  2200  4400
 M16  84  4000  8000
 M20  165  6300  12600
 M24  283  9000  18000

 

*Clean, dry clamping stud torqued to approximately 33% of its 100,000 psi yield strength (2:1 lever ratio).