Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

PC 80 5-Axis Vises

Jig & Fixture Bases,CL5® 5-Axis Workholding,ROEMHELD Precision Vises

QUANTITY PART NO. JAW WIDTH B (mm) CLAMPING FORCE STROKE (mm) L (mm) H (mm) S JAW OPENING (mm) S1 JAW OPENING (mm) HEX (mm) d1 (mm) d2 (mm) h1 (mm) h3 (mm) I3 (mm) I4 ±0.01 (mm) I5 (mm) I6 (mm) I7 (mm) I8 ±0.01 (mm) g g1 WEIGHT WITH JAWS (lbs)
CLRH-9-3573-0311 80 4500 lbs at 44 ft-lbs (20 kN at 60 Nm) 62 170 60 17 - 79 75 - 139 12 10 F7 12 H7 76 12 59 52 52 50 35 100 M8 M10 x 11 13.2