Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Rotary-Table Subplates (630mm with 500mm Flats)

Jig & Fixture Bases,CL5® 5-Axis Workholding

QUANTITY PART NO. PLATE
SIZE
FITS
TABLE
DIA
WORKHOLDER
OPTIONS
WEIGHT
(lbs)
CL-630500-44-CLRS 630 x 500mm 600mm
630 x 500mm
Quintus 1 with:
MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom

Quintus 2 with:
MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom

Quintus 3 with:
MCP125Z Vise
or Custom

Riser Block with:
MCP60 Vise
MCP60Z Vise
SCS80 Vise
MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom

Modular Fixture
or Custom

Carr Lock Fixture Plate
102