Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

MCP40Z 5-Axis Concentric Manual Vises (40mm)

Jig & Fixture Bases,Precision Vises

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4581-0301 40 1700 lbs at 17 ft-lbs
(7.5 kN at 23 Nm)
20 6 - 79 6 F7 M10 x 12mm M5 x 6mm
Both Sides
3.3

Products Related to