Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Rotary-Table Fixture Plates (130mm)

Jig & Fixture Bases

QUANTITY PART NO. TYPE PLATE
DIA
FITS
TABLE
DIA
WORKHOLDER
OPTIONS
WEIGHT
(lbs)
CL-130-00-RFP Blank 130mm 110mm
130mm
Custom 6.9
CL-130-40-RFP Modular 130mm 110mm
130mm
Riser Block
Custom
6.4
CL-130-01-RFP Vise Adaptor 130mm 110mm
130mm
MCP40 Vise
MCP40Z Vise
6.8