Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Round Fixture Plates for Quintus 1 (160mm)

Jig & Fixture Bases,CL5® Quick-Change 5-Axis Workholding

QUANTITY PART NO. TYPE PLATE
DIA
MOUNTS
ON
WORKHOLDER
OPTIONS
WEIGHT
(lbs)
CL-160-00-QRFP Blank 160mm Quintus 1 Custom 11
CL-160-40-QRFP Modular 160mm Quintus 1 Riser Block
or Custom
9.9
CL-130-01-QRFP Vise Adaptor Use
130mm
Plate
Quintus 1 MCP40 Vise
MCP40Z Vise
7.1