Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Method 3 – Subplate Mounted on Rotary Table

Jig & Fixture Bases

Base Option: Subplate with Quintus Riser and 5-Axis Vise
For table diameters from 250mm to 630mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
250mm 260mm 300mm 310mm 320mm 400mm 450mm 500mm 500mm
x
400mm
600mm 630mm
x
500mm
250mm + Quintus 1 MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom
X X
310mm + Quintus 1 MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom
X X X X
310mm + Quintus 2 MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom
X X X X
630x500mm + Quintus 1 MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom
X X
630x500mm + Quintus 2 MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom
X X
630x500mm + Quintus 3 MCP125Z Vise
or Custom
X X
Base Option: Subplate with Riser Block
For table diameters from 250mm to 630mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
250mm 260mm 300mm 310mm 320mm 400mm 450mm 500mm 500mm
x
400mm
600mm 630mm
x
500mm
250mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom
X X
310mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom
X X X X
630x500mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom
X X
Base Option: Subplate with Carr Lock Plate
For table diameters from 250mm to 630mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
250mm 260mm 300mm 310mm 320mm 400mm 450mm 500mm 500mm
x
400mm
600mm 630mm
x
500mm
630x500mm 14x14 Carr Lock Fixture Plate
400x400mm Carr Lock Fixture Plate
X X
Base Option: Subplate used as Modular Fixture Plate
For table diameters from 250mm to 630mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
250mm 260mm 300mm 310mm 320mm 400mm 450mm 500mm 500mm
x
400mm
600mm 630mm
x
500mm
250mm Custom X X
310mm Custom X X X X
630x500mm Custom X X