Manual Work Supports (Heavy)

Modular Fixturing

QUANTITY PART NO. A B C D E
DIA
F G H J K L M N P Q R LOAD
CAPACITY
(lbs)
CL-MF50-5702 5/8-11 5/8-11 or M16 1.339 .433 1.102 7-1/2 10-7/16 2-3/8 1-7/16 13/16 1-3/4 4-1/16 13/16 .846 1/2 4-5/16 1100