High-Rise Clamps – Slotted Heel (Mini)

Modular Fixturing

QUANTITY PART NO. STUD
SIZE
A B C D E F G H J K Q R S T
CL-MF25-2051 5/16-18 1/2 1-7/8 3-3/8 2-1/2 3/4 1-7/16 1-5/8 1 5/32 1/2 1/2 3/32 3/8 1/2
CL-MF25-2052 5/16-18 1/2 1-7/8 3-3/8 3 3/4 1-7/16 1-5/8 1 5/32 1 1/2 3/32 3/8 1/2
Required Hex-Head Mounting Screw
* Use the shorter CL-MF25-4311 when mounted on a High-Rise-Clamp Riser Block.
QUANTITY PART NO. THREAD
SIZE
FITS CLAMP QUANTITY
REQUIRED
CL-MF25-4312 5/16-18 CL-MF25-2051*
CL-MF25-2052*
1