Hook Clamps – Long Arm (Mini)

Modular Fixturing

QUANTITY PART NO. THREAD
SIZE
A B
DIA
C D E F G K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF25-5002 5/16-18 1 .7500 1-7/16 2-5/16 7/8 3/8 5/16-18 x 2.00 29/32 15/16 15/16 22 2200