Hook Clamps – Tapped Long Arm (Mini)

Modular Fixturing

QUANTITY PART NO. THREAD
DIA
A B
DIA
C D E F G H J K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF25-5013 5/16-18 1-3/16 .7500 1-7/16 2-5/16 7/8 3/8 5/16-18 x 2.00 15/16 5/16-18 29/32 15/16 15/16 22 2200