Slotted-Heel Clamp Straps (Mini)

Modular Fixturing

Clamp Strap Only (Choice of 2 Lengths)
QUANTITY PART NO. CLAMP
STRAP
LENGTH
A
CL-1A-CS 2-1/2 27/32
CL-1B-CS 3 1-11/32
Required Components for Low Clamp Assembly (0 to 1-1/16" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-5/16-18x3.00-STUD Clamping Stud (Short) 1
CL-1A-CR Clamp Rest (Short) 1
CL-9-SNW Spherical Nut & Washer 1
CL-6-SPG Clamp Spring 1
CL-5-JN Jam Nut 1
Required Components for Tall Clamp Assembly (1 to 1-3/4" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-5/16-18x3.50-STUD Clamping Stud (Long) 1
CL-1B-CR Clamp Rest (Long) 1
CL-9-SNW Spherical Nut & Washer 1
CL-6-SPG Clamp Spring 2
CL-5-JN Jam Nut 1