Manual Work Supports (Mini)

Modular Fixturing


QUANTITY PART NO. A B C D E
DIA
F G H J K L M N P Q R LOAD
CAPACITY
(lbs)
CL-MF25-5701 5/16-18 5/16-18 or M8 .708 .118 .591 3-3/8 5-1/16 1-3/16 25/32 13/32 1-1/16 1-13/32 13/32 .433 9/32 2-9/16 110