Support Cylinders (Mini)

Supports, Rests & Feet,Modular Fixturing


QUANTITY PART NO. A B
DIA
C
DIA
D
CL-MF25-3101 .5000 1.0000 .5000 5/32
CL-MF25-3103 1.0000 1.0000 .5000 3/8
CL-MF25-3105 1.5000 1.0000 .5000 3/8
CL-MF25-3107 2.5000 1.0000 .5000 3/8
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS SUPPORT CYLINDER QUANTITY
REQUIRED
CL-5/16-18x1.00-SHCS CL-MF25-3101 1
CL-5/16-18x1.12-SHCS CL-MF25-3103
CL-MF25-3105
CL-MF25-3107
1