Clamp Riser Blocks (Standard)

Modular Fixturing

QUANTITY PART NO. A B C
CL-MF40-1601 1 2-15/16 1/2-13
CL-MF40-1602 2 2-15/16 1/2-13
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS BLOCK QUANTITY
REQUIRED
CL-1/2-13x1.50-SHCS CL-MF40-1601 2
CL-1/2-13x2.75-SHCS CL-MF40-1602 2