Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series)

Power Workholding

QUANTITY PART NO. CLAMP
SIZE
A B C D
DIA
E F
DIA
G SW
CLR-0354-141-SCA 2 & 3 Series 1.693 .630 .295 20mm .354 .3935/.3931 .846 5mm
CLR-0354-142-SCA 5 Series 2.165 .906 .433 32mm .433 .6297/.6293 1.142 8mm
CLR-0354-143-SCA 6 Series 2.480 1.102 .591 40mm .472 .7084/.7080 1.378 8mm
CLR-0354-144-SCA 7 Series 3.031 1.339 .669 50mm .591 .7871/.7866 1.614 8mm