Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Double Clamping Arms (1 Series)

Power Workholding

QUANTITY PART NO. CLAMP SIZE A B C D
DIA
E F
MAX
G SW WEIGHT
(lbs)
CLR-0354-082-SCA 1 Series 2.83 1.10 1.42 10mm 1.18 1.57 M6 1.0