Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-50-SPC Series (100 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
PLUNGER
EXTERNAL
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-50-SPC Tapped Plunger, Flanged Base #8-32 --- 100 .2
CL-51-SPC Externally Threaded Plunger, Flanged Base --- 1/4-20 100 .2
Stainless Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-50-SPC -S Tapped Plunger, Flanged Base #8-32 100 .2
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-50-SPC Tapped Plunger, Flanged Base M4 .7 100 .2

Products Related to