Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-350-TPC Series (700 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-350-TPC Tapped Plunger, Threaded Body 3/8-16 1"-14 700 1.5
Stainless Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-350-TPC-S Tapped Plunger, Threaded Body 3/8-16 1"-14 700 1.5
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
PLUNGER
THREAD
PITCH
(mm)
BODY
THREAD
BODY
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-350-TPC Tapped Plunger, Threaded Body M10 1.5 M27x2 2 700 1.5

Products Related to