DropZero™ Sistema de punto cero modular

Elementos de Base,CL5® Quick-Change 5-Axis Workholding,Sujetadores Hidráulicos

DropZero Clamping Module
QUANTITY PART NO. ITEM OPERATION RETENTION
FORCE
(lbs)
RETENTION
FORCE
(kN)
TORQUE
(ft-lbs)
A B
DIA
WEIGHT
(lbs)
CLR-DZ12-889-598 Complete Module Assembly Manual 2700 12 45 2.354 3.50 5.64
CLR-DZ12-889-598-H Housing Only --- --- --- --- --- --- ---
CLR-DZ12M-25 Clamping Spindle Only --- --- --- --- --- --- ---
Pull-Down Stud
QUANTITY PART NO. ITEM
CLR-DZ12N-20Z Zero-Point Pull Stud
CLR-DZ12N-20D Diamond Pull Stud
CLR-DZ12N-20F Floating Pull Stud
CLR-DZ12N-195 Floating Pull Stud without Part-Locating Shoulder
Bottom Locating Dowel, Stud & Screw
QUANTITY PART NO. ITEM FOR MODULAR-FIXTURING SYSTEM
CLR-DZ12D-15 Ø20mm Locating Dowel -
CLR-DZ12T-500Z 1/2-13 Locating Stud Standard 1/2-13
CLR-DZ12T-625Z 5/8-11 Locating Stud Heavy 5/8-11
CLR-M10-1.50X16-SHCS Socket-Head Cap Screw Standard 1/2-13 and Heavy 5/8-11