Prensas para útiles – en posición flexible, I4.130 (40mm)

Sujetadores Hidráulicos


QUANTITY PART NO. JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
RETENTION
FORCE
(lbs)
MAXIMUM
RETENTION
FORCE
(kN)
CLAMPING
STROKE
(mm)
CLR-4413-080-VS 40 1800 8 2250 10 2 x 8
Accessories
QUANTITY PART NO. DESCRIPTION FIXTURE CLAMP
JAW WIDTH
QUANTITY REQUIRED
PER FIXTURE CLAMP
CLR-3548-070-VSA Blank Clamping Jaw 40mm 2
CLR-3301-107 Fastening Screws 40mm 4
CLR-0441-305-VSA Adaptor Plate 40mm Optional