Tiny Vise® Étaux Petits (Mâchoire en V)

Eléments de Bridage,Eléments de Base,CL5® Quick-Change 5-Axis Workholding

Setup for Downthrust Force (Inch)
QUANTITY PART NO. A
THREAD
B C D F
DIA
G H J K L M MAXIMUM
WORKPIECE
DIAMETER
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
RECOM-
MENDED TORQUE (ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-50-TVR 5/16-18 .375 .486 .597 .625 1 3/16 1-1/4 1.308 .16 .421 3/4 .048 .096 4.5 450
CL-60-TVR 3/8-16 .438 .570 .684 .750 1-1/8 7/32 1-3/8 1.478 .19 .482 27/32 .052 .105 8 650
CL-80-TVR 1/2-13 .500 .635 .770 .875 1-1/4 5/16 1-1/2 1.706 .26 .569 15/16 .060 .114 19 1200
CL-100-TVR 5/8-11 .625 .765 .905 1.125 1-1/2 3/8 1-3/4 2.104 .32 .706 1-1/8 .078 .120 38 1800
CL-160-TVR 1"-8 1.000 1.159 1.318 1.875 2-1/4 3/4 2-1/2 3.350 1.00 1.119 1-3/4 .094 .138 150 4500
Setup for Horizontal Force (Inch)
QUANTITY PART NO. A
THREAD
B C D F
DIA
G H J K L M MAXIMUM
WORKPIECE
DIAMETER
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-50-TVR 5/16-18 .375 .375 .486 .625 1 3/16 1-1/4 1.308 .16 .421 3/4 .048 .096 9 450
CL-60-TVR 3/8-16 .438 .438 .570 .750 1-1/8 7/32 1-3/8 1.478 .19 .482 27/32 .052 .105 16 650
CL-80-TVR 1/2-13 .500 .500 .635 .875 1-1/4 5/16 1-1/2 1.706 .26 .569 15/16 .060 .114 38 1200
CL-100-TVR 5/8-11 .625 .625 .765 1.125 1-1/2 3/8 1-3/4 2.104 .32 .706 1-1/8 .078 .120 76 1800
CL-160-TVR 1"-8 1.000 1.000 1.159 1.875 2-1/4 3/4 2-1/2 3.350 1.00 1.119 1-3/4 .094 .138 300 4500
Setup for Downthrust Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
MAXIMUM
WORKPIECE
DIAMETER
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-50-TVR M8 1.25 9.5 12.3 15.2 16.5 30 5 32 33 4 10.7 19 1.2 2.4 6.1 2000
CLM-60-TVR M10 1.5 11.1 14.5 17.5 19 30 6 35 37.5 5 12.2 21 1.3 2.7 14 3300
CLM-80-TVR M12 1.75 12.7 16 19.5 23 30 8 38 43.5 6.5 14.5 24 1.5 2.8 24 4900
CLM-100-TVR M16 2 16 19.5 23 29 40 10 44.5 53.5 8 17.9 28.5 2 3 57 8900
CLM-160-TVR M24 3 25.5 29.5 33.5 47.5 50 19 63.5 85 24 28.4 44.5 2.4 3.4 180 18000
Setup for Horizontal Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
MAXIMUM
WORKPIECE
DIAMETER
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-50-TVR M8 1.25 9.5 12.3 15.2 16.5 30 5 32 33 4 10.7 19 1.2 2.4 12 2000
CLM-60-TVR M10 1.5 11.1 14.5 17.5 19 30 6 35 37.5 5 12.2 21 1.3 2.7 27 3300
CLM-80-TVR M12 1.75 12.7 16 19.5 23 30 8 38 43.5 6.5 14.5 24 1.5 2.8 47 4900
CLM-100-TVR M16 2 16 19.5 23 29 40 10 44.5 53.5 8 17.9 28.5 2 3 110 8900
CLM-160-TVR M24 3 25.5 29.5 33.5 47.5 50 19 63.5 85 24 28.4 44.5 2.4 3.4 350 18000