Brides Adaptables Forgés (Lourd)

Système Modulaire

Clamp Strap Only
QUANTITY PART NO. STUD
SIZE
CLAMPING
HEIGHT
A B C D E F G
CL-10-FAC 5/8-11 O to 3 11/16 5-1/2 1-7/8 1-3/8 1-7/8 2 3-1/4
Required Components for Clamp Assembly
QUANTITY PART NO. COMPONENT QUANTITY
REQURED
CL-5/8-11x5.00-FTS Fully Threaded Stud 1
CL-4-FN Flange Nut 1
CL-10-JN Jam Nut 1