Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Double-Acting Ball Lock Pins (Ring Handle)

Ball Lock Pins & Quick-Release Pins

Basic Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E
DIA
G K
DIA
L M
CL-3-BPDR 3/16 (#10) .1885 / .1870 .219 .385 .19 7/16 1.02 1 1.86 .12
CL-4-BPDR 1/4 .2485 / .2470 .290 .385 .19 7/16 1.02 1 1.86 .12
CL-5-BPDR 5/16 .3110 / .3095 .375 .415 .25 1/2 1.02 1 1.86 .14
CL-6-BPDR 3/8 .3735 / .3720 .438 .485 .25 5/8 1.06 1 1.86 .15
CL-7-BPDR 7/16 .4360 / .4345 .508 .485 .25 5/8 1.06 1 1.86 .16
CL-8-BPDR 1/2 .4985 / .4970 .592 .565 .31 11/16 1.24 1 1.97 .18
CL-9-BPDR 9/16 .5610 / .5595 .666 .635 .31 11/16 1.24 1 1.97 .18
CL-10-BPDR 5/8 .6235 / .6220 .750 .725 .43 13/16 1.44 1-5/16 2.45 .26
CL-12-BPDR 3/4 .7485 / .7470 .886 .765 .43 15/16 1.43 1-5/16 2.44 .29
CL-14-BPDR 7/8 .8735 / .8720 1.044 .925 .56 1-1/8 1.59 1-5/16 2.62 .28
CL-16-BPDR 1 .9985 / .9970 1.217 1.075 .56 1-1/4 1.77 1-5/16 2.79 .30
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C).
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
G
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
CLM-5-BPDR 5 4.96 / 4.92 5.38 9.78 5 11 26 25.5 47 3
CLM-6-BPDR 6 5.96 / 5.92 7.06 9.78 5 11 26 25.5 47 3
CLM-8-BPDR 8 7.96 / 7.92 9.42 10.54 6.5 12.5 26 25.5 47 3.5
CLM-10-BPDR 10 9.96 / 9.92 11.91 12.32 6.5 16 27 25.5 47 4
CLM-12-BPDR 12 11.96 / 11.92 14.40 14.35 8 17.5 31.5 25.5 50 4.5
CLM-16-BPDR 16 15.96 / 15.92 19.00 18.42 11 20.5 36.5 33.5 62 6.5
CLM-20-BPDR 20 19.96 / 19.92 24.08 23.50 14 28.5 40.5 33.5 66.5 7
Standard Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E
DIA
G K
DIA
L M
CL-4-BPDR-1.00-S 1/4 .2485 / .2470 1.00 .290 .385 .19 7/16 1.02 1 1.86 .12
CL-4-BPDR-1.50-S 1/4 .2485 / .2470 1.50 .290 .385 .19 7/16 1.02 1 1.86 .12
CL-4-BPDR-2.00-S 1/4 .2485 / .2470 2.00 .290 .385 .19 7/16 1.02 1 1.86 .12
CL-6-BPDR-2.00-S 3/8 .3735 / .3720 2.00 .438 .485 .25 5/8 1.06 1 1.86 .15
CL-6-BPDR-2.50-S 3/8 .3735 / .3720 2.50 .438 .485 .25 5/8 1.06 1 1.86 .15
CL-6-BPDR-3.00-S 3/8 .3735 / .3720 3.00 .438 .485 .25 5/8 1.06 1 1.86 .15
CL-8-BPDR-2.00-S 1/2 .4985 / .4970 2.00 .592 .565 .31 11/16 1.24 1 1.97 .18