Product Catalog
Catalog Tools
Measurement
Metric
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty Quarter Turn Ball Lock Pins

Ball Lock Pins & Quick-Release Pins

Quarter Turn Ball Lock Pins
QUANTITY PART NO. A
DIA
-.05/-.10
(mm)
B
DIA
+0/-.043
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
H
(mm)
J
THREAD
K
(mm)
L
DIA
(mm)
CLAMPING
FORCE
(N)
HOLDING
FORCE
(N)
CLM-12-QTBHP 12 14 17.5 35 31 10 25 30 M2 4 21 1000 2500
CLM-16-QTBHP 16 18 21.5 45 39 14 34 50 M3 6 28 2000 5000
Ball-Locking Receptacles 
QUANTITY PART NO. A
DIA
+.02/+.03
(mm)
M
DIA
+.0/-.08
(mm)
N
(mm)
R
DIA
(mm)
P
SCREW
(FURNISHED)
SCREW
LENGTH
(mm)
MIN
PLATE
THICKNESS
(mm)
CLM-12-QTBHR 12 29 5.5 23 M3 6 10
CLM-16-QTBHR 16 37 7.5 29 M4 8 13