Lifting Pins (Alloy Steel)
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-4-LFPM  •  Lifting Pins (Alloy Steel)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
CAPACITY
STRAIGHT
(lbs)*
LOAD
CAPACITY
45°
(lbs)*
LOAD
CAPACITY
90°
(lbs)*
J
MAX
GAP
(45°)
K
MAX
GAP
(90°)
HOLE
DIA
MAX
HOLE
DIA
MIN
CL-4-LFPM210170110.031.037.254.250

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.