Lifting Pins (Stainless Steel)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-16-LFPM-S  •  Lifting Pins (Stainless Steel)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
CAPACITY
STRAIGHT
(kN)*
LOAD
CAPACITY
45°
(kN)*
LOAD
CAPACITY
90°
(kN)*
J
MAX
GAP
(45°)
(mm)
K
MAX
GAP
(90°)
(mm)
HOLE
DIA
MAX
(mm)
HOLE
DIA
MIN
(mm)
CLM-16-LFPM-S4.84.54.111.21616.11

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.