Tiny Vise® Edge Clamps (V Jaw)

Clamps & Accessories,Jig & Fixture Bases,CL5® 5-Axis Workholding

Setup for Downthrust Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K M MAXIMUM
WORKPIECE
DIAMETER
MAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TVR #8-32 .250 .319 .382 .292 .322 .352 .335 5/8 3/32 .625 .620 .212 3/8 .060 .20 60
CL-3-TVR #10-32 .312 .390 .459 .375 .407 .940 .390 3/4 1/8 .750 .750 .253 1/2 .066 .25 75
CL-4-TVR 1/4-20 .375 .467 .552 .453 .493 .533 .510 7/8 5/32 .875 .900 .315 19/32 .080 .50 130
CL-5-TVR 5/16-18 .438 .550 .652 .562 .611 .660 .640 1 3/16 1.000 1.100 .410 11/16 .096 1.2 240
CL-6-TVR 3/8-16 .500 .627 .746 .687 .742 .797 .742 1-1/8 7/32 1.250 1.300 .454 15/16 .110 2.3 370
CL-8-TVR 1/2-13 .562 .702 .833 .812 .872 .932 .897 1-3/8 5/16 1.500 1.530 .557 1-1/32 .120 6.6 800
CL-10-TVR 5/8-11 .750 .901 1.039 1.124 1.157 1.254 1.148 1-5/8 3/8 2.000 2.100 .692 1-9/16 .130 12 1200
CL-12-TVR 3/4-10 .875 1.059 1.234 1.344 1.424 1.504 1.394 2 1/2 2.500 2.500 .848 1-13/16 .160 23 1800
CL-16-TVR 1"-8 1.125 1.355 1.573 1.687 1.782 1.887 1.890 2-1/2 5/8 3.000 3.200 1.137 2-1/16 .200 42 2500
Setup for Horizontal Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K M MAXIMUM
WORKPIECE
DIAMETER
MAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TVR #8-32 .250 .250 .382 .292 .322 .352 .335 5/8 3/32 .625 .620 .212 3/8 .060 .40 60
CL-3-TVR #10-32 .312 .312 .459 .375 .407 .940 .390 3/4 1/8 .750 .750 .253 1/2 .066 .50 75
CL-4-TVR 1/4-20 .375 .375 .552 .453 .493 .533 .510 7/8 5/32 .875 .900 .315 19/32 .080 1.0 130
CL-5-TVR 5/16-18 .438 .435 .652 .562 .611 .660 .640 1 3/16 1.000 1.100 .410 11/16 .096 2.4 240
CL-6-TVR 3/8-16 .500 .500 .746 .687 .742 .797 .742 1-1/8 7/32 1.250 1.300 .454 15/16 .110 4.6 370
CL-8-TVR 1/2-13 .562 .652 .833 .812 .872 .932 .897 1-3/8 5/16 1.500 1.530 .557 1-1/32 .120 13 800
CL-10-TVR 5/8-11 .750 .750 1.039 1.124 1.157 1.254 1.148 1-5/8 3/8 2.000 2.100 .692 1-9/16 .130 24 1200
CL-12-TVR 3/4-10 .875 .875 1.234 1.344 1.424 1.504 1.394 2 1/2 2.500 2.500 .848 1-13/16 .160 46 1800
CL-16-TVR 1"-8 1.125 1.125 1.573 1.687 1.782 1.887 1.890 2-1/2 5/8 3.000 3.200 1.137 2-1/16 .200 84 2500