Contact-Bolt Extensions

Clamps & Accessories

QUANTITY PART NO. MODULAR
SYSTEM
SIZE
A B C D
THREAD
CL-MF25-2601 MINI 1/2 13/16 9/16 5/16-18
CL-MF25-2602 MINI 3/4 1-1/16 9/16 5/16-18
CL-MF25-2603 MINI 1 1-5/16 9/16 5/16-18
CL-MF40-2601 STANDARD 1-1/4 2 7/8 1/2-13
CL-MF40-2602 STANDARD 2 2-3/4 7/8 1/2-13
CL-MF40-2603 STANDARD 3 3-3/4 7/8 1/2-13
CL-MF50-2601 HEAVY 1-1/4 2-1/4 1-1/16 5/8-11
CL-MF50-2602 HEAVY 2 3 1-1/16 5/8-11
CL-MF50-2603 HEAVY 3 4 1-1/16 5/8-11