Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Swivel Hoist Rings (Long Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A B C D E
DIA
F G K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-33166-SHR 10000 1”-8 1.20 2.05 9.00 1.00 1.40 5.10 3.05 8.25 2.81 .18 230
CL-33165-SHR 10000 1”-8 1.45 2.05 9.00 1.00 1.40 5.10 3.05 8.25 2.81 .18 230
CL-33167-SHR 10000 1”-8 2.20 2.05 9.00 1.00 1.40 5.10 3.05 8.25 2.81 .18 230
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-29814-SHR-S 525 M12 1.75 19 31 171 19 22 83 51 89 43 157 38 4 19
CLM-29818-SHR-S 950 M16 2 24 31 171 19 22 83 51 89 47 157 38 4 41
CLM-29821-SHR-S 1100 M20 2.5 30 31 171 19 22 83 51 89 51 157 38 4 68
CLM-29823-SHR-S 1500 M20 2.5 29 43 206 25.5 36 121 76 131 64 187 60 6 68
CLM-29826-SHR-S 2100 M24 3 34 43 206 25.5 36 121 76 131 67 187 60 6 156
2250 M30 3.5 54 43 206 25.5 36 121 76 131 73 187 60 6 320
Replacement Bolt with Retaining Ring – Long Ring (Inch)
QUANTITY PART NO. FOR HOIST RING
CL-33126-SHRB CL-33166-SHR
CL-33125-SHRB CL-33165-SHR
CL-33127-SHRB CL-33167-SHR