Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Swivel Hoist Rings (Standard Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B
±.12
C D E
DIA
F G K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-33402-SHR 15000 1-1/4”-7 1.88 2.87 9.22 1.25 2.00 6.75 4.23 8.12 3.88 .32 470
CL-33401-SHR 15000 1-1/4”-7 2.63 2.87 9.22 1.25 2.00 6.75 4.23 8.12 3.88 .32 470
CL-33420-SHR 20000 1-3/8”-6 2.63 2.87 9.22 1.25 2.00 6.75 4.35 8.12 3.88 .32 670
CL-33424-SHR 24000 1-1/2”-6 2.63 2.87 9.22 1.25 2.00 6.75 4.48 8.12 3.88 .32 800
CL-33427-SHR 30000 2”-4-1/2 2.96 2.87 9.22 1.25 2.00 6.75 4.48 8.12 3.88 .32 1100
CL-33432-SHR 30000 2”-8 2.96 2.87 9.22 1.25 2.00 6.75 4.48 8.12 3.88 .32 1100
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
±3
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-34105-SHR 4500 M30 3.5 38 52 187 25.5 35.5 129.5 82 168 71.5 4.6 310
CLM-34107-SHR 4500 M30 3.5 48 52 187 25.5 35.5 129.5 82 168 71.5 4.6 310
CLM-34401-SHR 7000 M30 3.5 67 73 234 32 51 171.5 107.5 206 98.5 8.2 640
CLM-34402-SHR 11000 M36 4 67 73 234 32 51 171.5 114 206 98.5 8.2 1090
CLM-34403-SHR 12500 M42 4.5 80 73 234 32 51 171.5 114 206 98.5 8.2 1090
CLM-34404-SHR 13500 M48 5 80 73 234 32 51 171.5 114 206 98.5 8.2 1090
Replacement Bolt with Retaining Ring – Standard Ring (Inch)
QUANTITY PART NO. FOR HOIST RING
CL-33419-SHRB CL-33402-SHR
CL-33421-SHRB CL-33401-SHR
CL-33429-SHRB CL-33420-SHR
CL-33422-SHRB CL-33424-SHR
CL-33427-SHR
CL-33432-SHR
Replacement Bolt with Retaining Ring – Standard Ring (Metric)
QUANTITY PART NO. FOR HOIST RING
CLM-34126-SHRB CLM-34105-SHR
CLM-34127-SHRB CLM-34107-SHR
CLM-34421-SHRB CLM-34401-SHR
CLM-34422-SHRB CLM-34402-SHR
CLM-24232-SHRB CLM-34403-SHR
CLM-24225-SHRB CLM-34404-SHR