Tiny Vise® Double Edge Clamps (Serrated Jaws)

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change,Edge Clamps

Setup for Downthrust Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K L ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-50-TV 5/16-18 .375 .486 .597 .422 .470 .518 .625 1 3/16 1 .844 .16 .048 .096 4.5 450
CL-60-TV 3/8-16 .438 .570 .684 .520 .572 .625 .750 1-1/8 7/32 1-1/4 1.060 .19 .052 .105 8 650
CL-80-TV 1/2-13 .500 .635 .770 .641 .698 .755 .875 1-1/4 5/16 1-3/8 1.282 .26 .060 .114 19 1200
CL-100-TV 5/8-11 .625 .765 .905 .690 .750 .810 1.125 1-1/2 3/8 1-1/2 1.380 .32 .078 .120 39 1800
CL-160-TV 1"-8 1.000 1.159 1.318 1.109 1.178 1.247 1.875 2-1/4 3/4 2-1/2 2.218 1.00 .094 .138 150 4500
Setup for Horizontal Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K L ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-50-TV 5/16-18 .375 .375 486 .422 .470 .518 .625 1 3/16 1 .844 .16 .048 .096 9 450
CL-60-TV 3/8-16 .438 .438 .552 .520 .572 .625 .750 1-1/8 7/32 1-1/4 1.060 .19 .052 .105 16 650
CL-80-TV 1/2-13 .500 .500 .635 .641 .698 .755 .875 1-1/4 5/16 1-3/8 1.282 .26 .060 .114 38 1200
CL-100-TV 5/8-11 .625 .625 .765 .690 .750 .810 1.125 1-1/2 3/8 1-1/2 1.380 .32 .078 .120 76 1800
CL-160-TV 1"-8 1.000 1.000 1.159 1.109 1.178 1.247 1.875 2-1/4 3/4 2-1/2 2.218 1.00 .094 .138 300 4500
Setup for Downthrust Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
MIN
(mm)
E
MID
RANGE
(mm)
E
MAX
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-50-TV M8 1.25 9.5 12.3 15.2 10.7 11.9 13.1 16.5 30 5 25.5 21.5 4 1.2 2.4 6.1 2000
CLM-60-TV M10 1.5 11.1 14.5 17.5 13.2 14.5 15.8 19 30 6 32 26.5 5 1.3 2.7 14 3300
CLM-80-TV M12 1.75 12.7 16 19.5 16.3 17.7 19.1 23 30 8 35 32.5 6.5 1.5 2.8 24 4900
CLM-100-TV M16 2 16 19.5 23 17.5 19 20.5 29 40 10 38 35 8 2 3 57 8900
CLM-160-TV M24 3 25.5 29.5 33.5 28.2 29.9 31.6 47.5 50 19 63.5 56.5 24 2.4 3.4 180 18000
Setup for Horizontal Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
MIN
(mm)
E
MID
RANGE
(mm)
E
MAX
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
ALLOWABLE
WORKPIECE
SIZE
DIFFERENTIAL
(mm)
MAXIMUM
TRAVEL
(WITH NO SIZE
DIFFERENTIAL)
(mm)
RECOM-
MENDED
TORQUE
(Nm)
APPROX.
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(N)
CLM-50-TV M8 1.25 9.5 12.3 15.2 10.7 11.9 13.1 16.5 30 5 25.5 21.5 4 1.2 2.4 12 2000
CLM-60-TV M10 1.5 11.1 14.5 17.5 13.2 14.5 15.8 19 30 6 32 26.5 5 1.3 2.7 27 3300
CLM-80-TV M12 1.75 12.7 16 19.5 16.3 17.7 19.1 23 30 8 35 32.5 6.5 1.5 2.8 47 4900
CLM-100-TV M16 2 16 19.5 23 17.5 19 20.5 29 40 10 38 35 8 2 3 110 8900
CLM-160-TV M24 3 25.5 29.5 33.5 28.2 29.9 31.6 47.5 50 19 63.5 56.5 24 2.4 3.4 350 18000