Hook Clamps – Long Arm (Heavy)

Modular Fixturing

QUANTITY PART NO. THREAD
SIZE
A B
DIA
C D E F G K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF50-5002 5/8-11 2 1.2500 2-7/8 3-7/8 1-7/16 7/8 5/8-11 x 3.25 1-17/32 1-9/16 1 59 3700

Configure a Part

Part Configurator