Three Dimensional (3D) View
View Large Image
Carr Lane

CL-MF40-5611  •  Cam Edge Clamps (Standard)

Modular Fixturing

Pricing & Availability

Status

Part Number

Quantity

Description

CAM EDGE CLAMP

Unit Price*

Line Item Total*

Part Specifications

Part NumberACLAMPING
DIRECTION
BCDEFGHK
MIN
K
MAX
LMNPMAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF40-56111/2-13Clockwise7/321-9/165-3/42-1/25/81-1/261-5/161-1/21-7/812-15/1621500100

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model