Twitter YouTube Facebook LinkedIn BookmarkAdd to Bookmarks
  • Join Our Team - View Current Openings
  • Create an Account
    • Customer
    • Distributor
  • Login
    • Customer Login
    • Distributor Login
Carr Lane Mfg. Co.

314-647-6200

[email protected]

  • Pricing &
    Availability
  • Search Cad
    Models
  • Part
    Configurator
Pricing & Availability
Product Catalog
  • Product Catalog
    • Alignment Pins
    • Ball Lock Pins & Quick-Release Pins
    • Captive & Clamping Pins
    • Handles
    • Locating Pins
    • Spring-Loaded Devices
    • Work Supports & Rest Buttons
    • Toggle Clamps
    • Screw Clamps
    • Edge Clamps
    • Swing Clamps
    • Clamp Straps & Clamping Kits
    • ID & Bore Clamps
    • Clamping Hardware
    • Drill Bushings
    • Hoist Rings
    • Threaded Inserts: Key Inserts for Thread Reinforcement | Carr Lane Mfg. Threaded Inserts
    • Hammers & Tools
    • Clip Buddy
    • Leveling Feet
    • Hand Wheels
    • Carr Lock® System
    • CL5® Quick-Change 5-Axis Workholding CL5® 5-Axis Workholding
    • Jig & Fixture
    • Modular Fixturing
    • Quick-Change
    • Hand Knobs
    • New Products
    • Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter

  • Engineering Resources
    • Technical Information | Resources for Engineers | Carr Lane Technical Information
    • Product Material & Finish Information | Carr Lane Material & Finish Information
    • Product Safety Information | Carr Lane Mfg. Co. Safety
    • Free CAD Models | Product Visualization | Carr Lane Mfg. Co. CAD Models
    • Online Trig Book
    • Special Parts Request | Submit An RFQ | Carr Lane Request For Quote
    • Workpiece Fixture & Design Principles | Carr Lane Mfg. Fixture Design Principles
    • Compliance Statements Compliance Statements
    • Expert Tooling Knowledge | Carr Lane Mfg. Industry Insights Industry Insights
    • Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter

  • Customer Resources
    • Ordering Machine Parts Online | Carr Lane Mfg. Co. How To Order
    • Request For Quote
    • Credit Application
    • Habla Espanol Habla Espanol
    • Request Information | Carr Lane Mfg. Co. We'd Be Glad To Contact You!
    • An ISO 9001 Certified Company | Carr Lane Mfg. Co. ISO 9001 Certified
    • Find A Carr Lane Distributor Now - USA & International | Carr Lane Find A Distributor
    • Terms and Conditions
    • Corporate Social Responsibility
    • Download Catalog Request A Catalog Find A CAD Model Part Configurator Carr Lane Academy Part Converter

  • About Carr Lane
    • History
    • Upcoming Manufacturing Trade Shows | Carr Lane Mfg. Co. Trade Shows
    • Carr Lane in the News | Press Releases | Media | Carr Lane Mfg. Co. Media
    • Directions to Carr Lane | St. Louis Manufacturing | Carr Lane Mfg. Co. Map & Directions
    • Carr Lane Jobs | Carr Lane Mfg. Co. JOBS at Carr Lane Mfg. Co.
    • FAQs | Catalog | Distribution | Pricing |  Carr Lane Mfg. Co. Frequently Asked Questions
    • Business Opportunities with CLM Business Opportunities with CLM
    • Patented Industrial Tooling Innovations | Carr Lane Mfg. Product Innovations
    • Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter

es-ES
  • Product Catalog

Search Results for cl4

Below are all of the results that match your search.

CL-450-VTC Series (500 lbs) Toggle Clamp

CL-454-PL Series (700 lbs) Jaw Width 3" Toggle Pliers

CL-45-HDC Series (1500 lbs) Toggle Clamp





Carr Lane Collet Bushings



< 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 >

Was this page helpful?

Catalog Feedback
I would like to receive occasional news and product updates from Carr Lane Manufacturing.
Submit

Thank you! Your feedback has been submitted.

Contact Us for more help options.

Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.

Products

  • Online Catalog
  • Download Catalog
  • CAD Models
  • Product Comparison
  • Catalog & Literature Request

Customer Service

  • Return Status
  • Customer Survey
  • Visitor Feedback
  • ISO Certificate

About Carr Lane

  • Carr Lane History
  • Contact Us
  • Map & Directions
  • Carr Lane JOBS

News

  • Trade Shows
  • Media

CARR LANE MANUFACTURING
4200 CARR LANE CT.
P.O. BOX 191970
ST. LOUIS, MO 63119
Phone: 314.647.6200
Fax: 314.647.5736

CARR LANE MANUFACTURING
4200 CARR LANE CT.
P.O. BOX 191970
ST. LOUIS, MO 63119
Phone: 314.647.6200
Fax: 314.647.5736

Copyright ©2026 Carr Lane Manufacturing. All rights reserved.
Web design and development by SteadyRain, Inc.
  • Privacy Policy | 
  • Cookie Policy | 
  • Terms Of Use | 
  • Consent Preferences
To give you the best possible experience, this website uses cookies. By continuing to use this website, you are giving consent to cookies being used.
For information on cookies and how we use them, please visit our Privacy and Cookie Policy

Carr Lane Customer Portal Account Registration

  • Personal Info
  • Address
  • Company Info
  • Account Info
Required *
This email address already exists. Please login or retrieve your credentials here
Required *
Aerospace
Agriculture
Automation
Automotive
Special Machine/Tool & Die
Student/Instructor
Welding/Fabrication
Other
Required *
Required *

Thank You! Your Customer Portal Account has been created.
Please check your email for a link to verify your account.

We always put our customers first!
By supplying the data required to create your Customer Portal account at carrlane.com, you are agreeing to the terms of our Privacy & Cookie Policy. Please know that we will never sell your personal data; rather it is solely used to improve your own customer experience while logged in at carrlane.com.

Submit

Carr Lane Distributor Portal Account Registration

  • Personal Info
  • Address
  • Company Info
  • Account Info
Required *
This email address already exists. Please login or retrieve your credentials here
Required *
Aerospace
Agriculture
Automation
Automotive
Special Machine/Tool & Die
Student/Instructor
Welding/Fabrication
Other
Required *
Required *

Thank You for requesting a Distributor Portal Account! We are reviewing your request and will be in touch by email with your log in credentials.

We always put our distributors first!
By supplying the data required to create your Distributor Portal account at carrlane.com, you are agreeing to the terms of our Privacy & Cookie Policy. Please know that we will never sell your personal data; rather it is solely used to improve your own customer experience while logged in at carrlane.com.

Submit