Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Compact Air Over Oil Hydraulic Pump

KOSMEK Power Workholding

QUANTITY PART NO. MAXIMUM
PRESSURE
(BAR)
FLOW
RATE
MAXIMUM
DISCHARGE VOLUME
INPUT
AIR
PRESSURE
AIR
COMSUMPTION
TANK
CAPACITY
CV5B40-0-HHR 70 (tbd) 3.1 L 73 Psi .4Nm3/min 5 L
Hangsterfer Antiwear

Hydraulic Fluid: Hangsterfer's Antiwear 32

Carr Lane recommends Hangsterfer's Antiwear 32 for KOSMEK Power Workholding hydraulic systems. It meets the required ISO VG 32 viscosity grade and, unlike conventional hydraulic oils, separates from water-based cutting fluid instead of emulsifying into it, protecting coolant performance and reducing tramp oil cleanup.

Order Antiwear 32 from Hangsterfer's

Order Now