Tiny Vise® Edge Clamps (Low Profile)

Quick-Change Fixturing,CL5® 5-Axis Workholding,Edge Clamps

Inch
QUANTITY PART NO. A
THREAD
B D E
MIN
E
MID
RANGE
E
MAX
G H J K MAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TVLP #8-32 .150 .213 .175 .205 .235 1/2 3/32 9/16 .470 .060 .4 60
CL-3-TVLP #10-32 .200 .269 .208 .242 .274 5/8 1/8 5/8 .550 .066 .5 75
CL-4-TVLP 1/4-20 .225 .310 .280 .320 .360 3/4 5/32 7/8 .720 .080 1.0 130
CL-5-TVLP 5/16-18 .250 .352 .338 .386 .434 7/8 3/16 1 .870 .096 2.4 240
CL-6-TVLP 3/8-16 .300 .419 .390 .445 .500 1 7/32 1-1/8 1.000 .110 4.6 370
CL-8-TVLP 1/2-13 .325 .456 .474 .534 .594 1-1/4 5/16 1-1/4 1.187 .120 13 800
CL-10-TVLP 5/8-11 .425 .563 .620 .685 .750 1-1/2 3/8 1-5/8 1.500 .130 24 1200
CL-12-TVLP 3/4-10 .500 .675 .740 .820 .900 1-3/4 1/2 2 1.800 .160 46 1800
CL-16-TVLP 1"-8 .750 .968 .988 1.088 1.188 2 5/8 2-1/2 2.375 .200 84 2500