Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1835-C090-L26MI  •  ROEMHELD Electric Swing Clamps, B1.8310

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Electric Swing Clamp Fl Mnt-IO Link 90L SWING 26 STROKE 7KN 24VDC 15A   MA

An application checklist form must be completed and submitted at time of order.
Orders cannot be processed without the completed form.
The application checklist form can be downloaded here under the Documents accordion:
https://www.carrlane.com/product/product-model-detail/modelid/3358

Unit Price*

Line Item Total*

Part Specifications

Part NumberCONNECTION
TYPE
SWING ANGLE
& DIRECTION
CLAMPING
FORCE
(lbs)
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(kN)
h1
(mm)
I
(mm)
k
(mm)
Ør1
(mm)
WEIGHT
(kg)
FULL TECHNICAL
DETAILS
IMPORTANT
REQUIREMENT
CLR-1835-C090-L26MIIO-Link90° Left1775.990317.92033410585788See Data SheetCompleted Checklist found under Documents accordion is
required before a quote can be processed.

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model