Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1463-100  •  ROEMHELD Threaded-Body Cylinders – Double Wiper, Radius Plunger, B1.461

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

THREADED-BODY CYLINDER, S.A.,
╪ 25 x 16 mm STROKE, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
D
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A1
(mm)
A4
(mm)
B
(mm)
C1
(mm)
K1
(mm)
R
(mm)
SW1
(mm)
SW2
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1463-100553024.6M38x1.525165844.511559.540411959.8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model