Product Catalog
Catalog Tools
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Detents

Spring-Loaded Devices

QUANTITY PART NO. FOR BALL PLUNGERS
WITH BODY THREAD
A
DIA
B C
DIA
CL-1-BD #4-48, #5-40, M3 .1075 1/8 .056
CL-2-BD #6-40 .1175 1/8 .061
CL-3-BD #8-32, #8-36, #10-32, M4, M5 .1614 3/16 .082
CL-4-BD 1/4-20, M6 .2034 1/4 .111
CL-5-BD 5/16-18, M8 .2659 5/16 .139
CL-6-BD 3/8-16, M10 .3284 3/8 .164
CL-8-BD 1/2-13, M12 .4378 1/2 .241
CL-10-BD 5/8-11, M16 .5472 5/8 .330