Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-501-LPA Series with Safety Lock (7500 lbs)

Toggle Clamps

Steel
Order matching steel latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
U BOLT
CL-501-LPA Flanged Base 7500 3.3 CL-500-PA-UBOLT
Stainless Steel
Order matching stainless steel latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
U BOLT
CL-501-LPA-S Flanged Base 7500 3.3 CL-500-PA-S-UBOLT
Lock Assembly Kit

QUANTITY PART NO. DESCRIPTION
501-LPA-LOCKA Lock Assembly Kit
Matching Latch Plate (Steel)
QUANTITY PART NO. DESCRIPTION
CL-500-PAA Latch Plate
Matching Latch Plate (Stainless Steel)
QUANTITY PART NO. DESCRIPTION
CL-500-PAA-S Latch Plate