Three Dimensional (3D) View
View Large Image

CLM-6-CLSSHA-30  •  Captive Locating Screws with Swivel-Washer Hand Knob

Alignment Pins

Pricing & Availability

CAPTIVE LOCATING SCREW ASSEMBLY WITH SWI


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
SCREW
LENGTH
(mm)
P
BUSHING
LENGTH
UNDER
HEAD
P
(mm)
C
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
G
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
DIA
NOMINAL
(mm)
N
DIA
ACTUAL
(mm)
R
(mm)
S
DIA
(mm)
LOCATING
SCREW
(INCLUDED)
BUSHING
(INCLUDED)
LOCKSCREW
(INCLUDED)
CLM-6-CLSSHA-3065.97530Standard84434M61101419183.81010.0381622CLM-6-CLSSH-30CLM-6-LPBLSM-3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
DRAWINGS