Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Studs, Bolts & T Nuts

Clamps & Accessories

Carr Lane offers high-strength clamping studs, fixture studs and fully threaded studs in your choice of length. Clamping studs are available in steel with thread sizes of ¼-20 to 1”-8 (M6 to M20 in metric) and stainless steel with thread sizes 3/8-16 to 5/8-11. For smaller diameter, stainless steel studs, browse Carr Lane fixture studs or fully threaded studs. Carr Lane also offers high-strength T-Slot, Eye, Swing and Contact clamping bolts designed to fit a variety of table-slot sizes and fully machined T-Nuts available in sizes to fit virtually any inch or metric machine-table slot. All Carr Lane clamping studs, clamping bolts & T-Nuts are proudly made in the USA. Browse products below.  

Related Products for