Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL5® Quick-Change 5-Axis Workholding

Jig & Fixture Bases,CL5® Quick-Change 5-Axis Workholding

The CL5® 5-axis workholding system is a quick-change tooling system specifically designed for 5-axis workholding. CL5® 5-axis workholding fixtures include a wide range of solutions for all sizes of rotary tables. CL5® 5-axis workholding solutions can be classified into three general areas, making use of either a fixture plate mounted on a rotary table, a Quintus quick-change riser mounted on a rotary table or subplate mounted on a rotary table. CL5® 5-axis workholding accessories, including locating keys and bolt sets are also available in this section of the Carr Lane catalog.