Dovetail Clamping System

Jig & Fixture Bases,CL5® 5-Axis Workholding

Dovetail Vise Jaw (2 Required)
QUANTITY PART NO. D F H J K L M N P R S
CLRH-9-3583-6906-VSA .394 .236 1.339 .157 2.362 2.205 1.102 .945 1.122 .472 .709
Dovetail Insert (2 Required)
QUANTITY PART NO. DOVETAIL
ANGLE
FITS VISE JAW
CL-36-DVJI-45 45° CLRH-9-3583-6906-VSA
CL-36-DVJI-60 60° CLRH-9-3583-6906-VSA