Clamp Riser Blocks (Heavy)

Modular Fixturing

QUANTITY PART NO. A B C
CL-MF50-1601 1 3-3/8 5/8-11
CL-MF50-1602 2 3-3/8 5/8-11
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS BLOCK QUANTITY
REQUIRED
CL-5/8-11x2.00-SHCS CL-MF50-1601 2
CL-5/8-11x3.00-SHCS CL-MF50-1602 2