Double Edge Supports (Heavy)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D E G
CL-MF50-3801 1.0000 2 5/8-11 2.0000 3-3/8 .7500
CL-MF50-3803 1.5000 2-1/2 5/8-11 2.0000 3-3/8 .7500
CL-MF50-3804 2.0000 3 5/8-11 2.0000 3-3/8 .7500
CL-MF50-3805 2.5000 3-1/2 5/8-11 2.0000 3-3/8 .7500
CL-MF50-3806 3.0000 4-1/2 5/8-11 2.0000 3-3/8 .7500
Required Locating Screws
QUANTITY PART NO. FITS DOUBLE EDGE SUPPORT QUANTITY
REQUIRED
CL-MF50-4302 CL-MF50-3801
CL-MF50-3803
CL-MF50-3804
CL-MF50-3805
2
CL-MF50-4303 CL-MF50-3806 2

Products Related to