Cam Edge Clamps (Mini)

Modular Fixturing

QUANTITY PART NO. A CLAMPING
DIRECTION
B C D E F G H K
MIN
K
MAX
L M N P MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF25-5611 5/16-18 Clockwise 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 3-1/2 7/8 1 1-1/4 3/4 2 1 750 50
CL-MF25-5612 5/16-18 CCW 5/32 1-1/8 3-15/16 1-5/8 7/16 15/16 3-1/2 7/8 1 1-1/4 3/4 2 1 750 50
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS CLAMP QUANTITY
REQUIRED
CL-5/16-18x1.00-SHCS CL-MF25-5611
CL-MF25-5612
1

Products Related to