Screw Rest Pads (Mini)

Modular Fixturing


QUANTITY PART NO. A B C D
DIA
E F
CL-MF25-4801 5/16-18 3/4 5/8 5/16 .2500 75°
CL-MF25-4802 5/16-18 3/4 5/8 5/16 .3750 60°
CL-MF25-4803 5/16-18 3/4 5/8 5/16 .5000 35°
CL-MF25-4804 5/16-18 3/4 5/8 5/16 .7500 25°
CL-MF25-4805 5/16-18 3/4 5/8 5/16 1.0000 20°
CL-MF25-4806 5/16-18 3/4 5/8 5/16 1.2500 15°
CL-MF25-4807 5/16-18 3/4 5/8 5/16 1.5000 15°

Products Related to